BSC059N04LS G
not for new design
RoHS Compliant

BSC059N04LS G

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Ciss
    2400 pF
  • Coss
    540 pF
  • ID (@25°C) max
    73 A
  • IDpuls max
    292 A
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    SuperSO8 5x6
  • Polarity
    N
  • Ptot max
    50 W
  • QG (typ @4.5V)
    14 nC
  • QG (typ @10V)
    30 nC
  • RDS (on) (@10V) max
    5.9 mΩ
  • RDS (on) (@4.5V) max
    8.5 mΩ
  • RDS (on) (@4.5V LL) max
    8.5 mΩ
  • RthJC max
    2.5 K/W
  • Rth
    2.5 K/W
  • VDS max
    40 V
  • VGS(th) range
    1.2 V to 2 V
  • VGS(th)
    1.6 V

OPN
BSC059N04LSGATMA1
Product Status not for new design
Infineon Package
Package Name SuperSO8 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY

Product Status not for new design
Infineon Package
Package Name SuperSO8 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY
OptiMOS™ 40V is a perfect choice for synchronous rectification in switched mode power supplies (SMPS) such as those found in servers and desktops. In addition these devices can be used for a broad range of industrial applications including motor control and fast switching DC-DC converter.

Features

  • Charge x RDS(on)product (FOM)
  • Low on-resistance R DS(on)
  • Ideal for fast switching applictions
  • RoHS compliant - halogen free
  • MSL1 rated

Benefits

  • Highest system efficiency
  • Less paralleling required
  • Increased power density
  • System cost reduction
Very low voltage overshoot
Documents

Design resources

Developer community