BSC050N10NS5
Active
RoHS Compliant

BSC050N10NS5

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSC050N10NS5
BSC050N10NS5
ea.


Product details

  • ID (@25°C) max
    114 A
  • IDpuls (@25°C) max
    456 A
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    SuperSO8 5x6
  • Pin Count
    8 Pins
  • Polarity
    N
  • Ptot max
    136 W
  • QG (typ @10V)
    49 nC
  • RDS (on) (@10V) max
    5 mΩ
  • RthJA max
    50 K/W
  • RthJC max
    1.1 K/W
  • VDS max
    100 V
  • VGS(th) range
    2.2 V to 3.8 V
  • VGS(th)
    3 V

OPN
BSC050N10NS5ATMA1
Product Status active
Infineon Package
Package Name SuperSO8
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN,MY
Country of Diffusion (CoD)
AT,DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SuperSO8
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,MY
Country of Diffusion (CoD)
AT,DE
ea.
in stock
OptiMOS™ 5 100V power MOSFETs are especially designed for synchronous rectification in telecom and server power supplies. In addition, these devices can also be utilized in other industrial applications such as solar , low voltage drives and adapters . Within seven different packages, the new OptiMOS™ 5 100V MOSFETs offer the industry’s lowest RDS(on).

Features

  • Optimized for synchronous rectification
  • Ideal for high switching frequency
  • 44% reduction in output capacitance
  • 43% RDS(on) reduction from previous gen

Benefits

  • Highest system efficiency
  • Reduced switching and conduction losses
  • Less paralleling required
  • Increased power density
  • Low voltage overshoot
0
Documents

Design resources

Developer community