Ciss710 pF
-
Coss250 pF
-
ID (@25°C) max72 A
-
IDpuls max288 A
-
MountingSMD
-
Operating Temperature range-55 °C to 150 °C
-
PackageSuperSO8 5x6
-
Pin Count8 Pins
-
PolarityN
-
Ptot max30 W
-
QG (typ @10V)11.1 nC
-
QG (typ @4.5V)5.2 nC
-
RDS (on) (@4.5V LL) max4.7 mΩ
-
RDS (on) (@4.5V) max4.7 mΩ
-
RDS (on) (@10V) max3.7 mΩ
-
RthJA max50 K/W
-
RthJC max4.2 K/W
-
Rth4.2 K/W
-
Special FeaturesMonolithically Integrated Schottky-like Diode, Logic Level
-
VDS max30 V
-
VGS(th) range1.2 V to 2 V
-
VGS(th)1.88 V
| Recommended | ||
|
OPN
|
BSC0504NSIATMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | SuperSO8 5x6 | |
| Packing Size | 5000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
CN
|
|
| Country of Diffusion (CoD) |
AT
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | SuperSO8 5x6 |
| Packing Size | 5000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
AT
|
Features
- Best-in-class on-state resistance
- Benchmark switching performance
- RoHS compliant and halogen free
- Optimized EMI behavior
Benefits
- Highest efficiency
- Highest power density
- Reduction of overall system costs
- Operation at high-switching frequency
Share in WeChat
Scan the QR code with your WeChat App to share this page.