BSC0502NSI
not for new design
RoHS Compliant

BSC0502NSI

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSC0502NSI
BSC0502NSI


Product details

  • Ciss
    1200 pF
  • Coss
    420 pF
  • ID (@25°C) max
    100 A
  • IDpuls max
    400 A
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    SuperSO8 5x6
  • Pin Count
    8 Pins
  • Polarity
    N
  • Ptot max
    43 W
  • QG (typ @4.5V)
    9 nC
  • QG (typ @10V)
    19 nC
  • RDS (on) (@4.5V) max
    2.8 mΩ
  • RDS (on) (@4.5V LL) max
    2.8 mΩ
  • RDS (on) (@10V) max
    2.3 mΩ
  • RthJA max
    50 K/W
  • RthJC max
    2.9 K/W
  • Rth
    2.9 K/W
  • Special Features
    Monolithically Integrated Schottky-like Diode, Logic Level
  • VDS max
    30 V
  • VGS(th) range
    1.2 V to 2 V
  • VGS(th)
    1.84 V

OPN
BSC0502NSIATMA1
Product Status not for new design
Infineon Package
Package Name SuperSO8 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT

Product Status not for new design
Infineon Package
Package Name SuperSO8 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT
With the OptiMOS™ 5 25V and 30V product family, Infineon offers benchmark solutions by enabling highest power density and energy efficiency, both in standby and full operation.

Features

  • Best-in-class on-state resistance
  • Benchmark switching performance
  • RoHS compliant and halogen free
  • Optimized EMI behavior

Benefits

  • Highest efficiency
  • Highest power density
  • Reduction of overall system costs
  • Operation at high-switching frequency
Documents

Design resources

Developer community