BSC0501NSI
Active
RoHS Compliant

BSC0501NSI

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSC0501NSI
BSC0501NSI
ea.


Product details

  • Ciss
    1600 pF
  • Coss
    530 pF
  • ID (@25°C) max
    130 A
  • IDpuls max
    520 A
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    SuperSO8 5x6
  • Pin Count
    8 Pins
  • Polarity
    N
  • Ptot max
    50 W
  • QG (typ @4.5V)
    11.4 nC
  • QG (typ @10V)
    24 nC
  • RDS (on) (@4.5V LL) max
    2.4 mΩ
  • RDS (on) (@4.5V) max
    2.4 mΩ
  • RDS (on) (@10V) max
    1.9 mΩ
  • RthJA max
    50 K/W
  • RthJC max
    2.5 K/W
  • Rth
    2.5 K/W
  • Special Features
    Logic Level, Monolithically Integrated Schottky-like Diode
  • VDS max
    30 V
  • VGS(th) range
    1.2 V to 2 V
  • VGS(th)
    1.82 V

OPN
BSC0501NSIATMA1
Product Status active
Infineon Package
Package Name SuperSO8 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SuperSO8 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT
ea.
in stock
With the OptiMOS™ 5 25V and 30V product family, Infineon offers benchmark solutions by enabling highest power density and energy efficiency, both in standby and full operation.

Features

  • Best-in-class on-state resistance
  • Benchmark switching performance
  • RoHS compliant and halogen free
  • Optimized EMI behavior

Benefits

  • Highest efficiency
  • Highest power density
  • Reduction of overall system costs
  • Operation at high-switching frequency

Applications

Documents

Design resources

Developer community