BSC042NE7NS3 G
Active
RoHS Compliant

BSC042NE7NS3 G

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSC042NE7NS3 G
BSC042NE7NS3 G
ea.


Product details

  • Ciss
    3600 pF
  • Coss
    810 pF
  • ID (@25°C) max
    100 A
  • IDpuls max
    400 A
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    SuperSO8 5x6
  • Polarity
    N
  • Ptot max
    125 W
  • QG (typ @10V)
    52 nC
  • RDS (on) (@10V) max
    4.2 mΩ
  • Rth
    1 K/W
  • VDS max
    75 V
  • VGS(th) range
    2.3 V to 3.8 V
  • VGS(th)
    3.1 V

OPN
BSC042NE7NS3GATMA1
Product Status active
Infineon Package
Package Name SuperSO8 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN,MY
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SuperSO8 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,MY
Country of Diffusion (CoD)
MY
ea.
in stock
The 75V OptiMOS™ technology specializes in synchronous rectification applications. Based on the leading 80V technology these 75V products feature simultaneously lowest on-state resistances and superior switching performance.

Features

  • Optimized for synchronous rectification
  • Best switching performance
  • World’s lowest R DS(on)
  • Very low Q g & Q gd
  • Excellent Qg x RDS(on) product (FOM)
  • RohS compliant - halogen free
  • MSL3 rated

Benefits

  • Environmentally friendly
  • Increased efficiency
  • Highest power density
  • Less paralleling required
  • Smallest board-space consumption
Easy-to-design products23
Documents

Design resources

Developer community