BSC039N06NS
Active and preferred
RoHS Compliant

BSC039N06NS

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSC039N06NS
BSC039N06NS
ea.


Product details

  • Ciss
    2000 pF
  • Coss
    490 pF
  • ID (@25°C) max
    121 A
  • IDpuls max
    484 A
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    SuperSO8 5x6
  • Polarity
    N
  • Ptot max
    69 W
  • QG (typ @10V)
    27 nC
  • RDS (on) (@10V) max
    3.9 mΩ
  • Rth
    1.8 K/W
  • VDS max
    60 V
  • VGS(th) range
    2.1 V to 3.3 V
  • VGS(th)
    2.8 V

OPN
BSC039N06NSATMA1
Product Status active and preferred
Infineon Package
Package Name SuperSO8 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN,MY
Country of Diffusion (CoD)
AT,DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SuperSO8 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,MY
Country of Diffusion (CoD)
AT,DE
ea.
in stock
OptiMOS™ 5 60V is optimized for synchronous rectification in switched mode power supplies (SMPS) such as those found in servers and desktops and tablet charger. In addition these devices are a perfect choice for a broad range of industrial applications including motor control, solar micro inverter and fast switching DC-DC converter.

Features

  • Optimized for synchronous rectification
  • 40% lower RDSon vs alternative devices
  • 40% better FOM over similar devices
  • RoHS compliant - halogen free
  • MSL1 rated

Benefits

  • Highest system efficiency
  • Less paralleling required
  • Increased power density
  • System cost reduction
Very low voltage overshoot
Documents

Design resources

Developer community