BSC034N10LS5
Active and preferred
RoHS Compliant

BSC034N10LS5

OptiMOS™ 5 power MOSFETs in logic level provide low RDS(on) in a small package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSC034N10LS5
BSC034N10LS5
ea.


Product details

  • ID (@25°C) max
    156 A
  • ID (@ TC=25°C) max
    156 A
  • IDpuls max
    624 A
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    SuperSO8 5x6
  • Polarity
    N
  • Ptot max
    156 W
  • QG (typ @4.5V)
    37 nC
  • RDS (on) (@10V) max
    3.4 mΩ
  • RDS (on) (@4.5V) max
    4.6 mΩ
  • Special Features
    Logic Level
  • VDS max
    100 V
  • VGS(th) range
    1.1 V to 2.3 V
  • VGS(th)
    1.7 V

OPN
BSC034N10LS5ATMA1
Product Status active and preferred
Infineon Package
Package Name SuperSO8
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN,MY
Country of Diffusion (CoD)
AT,DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SuperSO8
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,MY
Country of Diffusion (CoD)
AT,DE
ea.
in stock
OptiMOS™ 5 power MOSFETs in logic level are highly suitable for charging , adapter and telecom applications. The device's low gate charge reduces switching losses without compromising conduction losses. Logic level MOSFETs allow operations at high switching frequencies and due to a low gate threshold voltage can be driven directly from microcontrollers.

Features

  • Low RDS(on) in small package
  • Low gate charge
  • Lower output charge
  • Logic level compatibility

Benefits

  • Higher power density designs
  • Higher switching frequency
  • Reduced part count with 5V supplies
  • Driven directly from microcontrollers
System cost reduction
Documents

Design resources

Developer community