BSC021N08NS5
Active
RoHS Compliant

BSC021N08NS5

OptiMOS™ power MOSFETs in SuperSO8 package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSC021N08NS5
BSC021N08NS5
ea.


Product details

  • ID (@ TC=25°C) max
    100 A
  • ID (@25°C) max
    100 A
  • IDpuls max
    400 A
  • Mounting
    SMT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    SuperSO8 5x6
  • Pin Count
    8 Pins
  • Polarity
    N
  • Ptot max
    214 W
  • QG (typ @10V)
    94 nC
  • RDS (on) (@10V) max
    2.1 mΩ
  • Special Features
    Fused leads
  • VDS max
    80 V
  • VGS(th)
    3 V

OPN
BSC021N08NS5ATMA1
Product Status active
Infineon Package
Package Name SuperSO8 FL
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY,TH
Country of Diffusion (CoD)
AT,DE,MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SuperSO8 FL
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY,TH
Country of Diffusion (CoD)
AT,DE,MY
ea.
in stock
Infineon's OptiMOS™ MOSFETs in SuperSO8 package extend OptiMOS™ 3 and 5 product portfolio and enable higher power density in addition to improved robustness, responding to the need for lower system cost and increased performance. Low reverse recovery charge (Qrr) improves the system reliability by providing a significant reduction of voltage overshoot, which minimizes the need for snubber circuits, resulting in less engineering cost and effort.
Documents

Design resources

Developer community