AntennaExternal
-
Family24 GHz radar sensors
-
Frequency range24 GHz to 24.25 GHz
-
Gain26 dB
-
MotionYes
-
NF12 dB
-
Number of Rx Antennas1
-
Number of Tx Antennas1
-
QualificationAutomotive
-
Supply Voltage3.3 V
-
Target ApplicationAutomotive sensing
-
Temperature Range-40 to +125°C
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- AECQ100 qualified
- Featuring fully integrated low phase noise VCO
- Switchable prescaler with 1.5GHz and 23kHz output
- On chip power and temperature sensors
- Single ended RF and LO terminals
- Power consumption of 500mW
- Compact Leadless VQFN32 package incl. lead-tip-inspection (LTI) feature
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.