fT100 MHz
-
hFE range85 to 475
-
IBM max500 mA
-
ICBO max100 nA
-
IC max3000 mA
-
IC3000 mA
-
ICM max5000 mA
-
MountingSMT
-
PackageP-SOT223-4-10
-
PolarityPNP (Single)
-
Ptot max5000 mW
-
VCBO max60 V
-
VCE(sat) max0.5 V
-
VCEO max60 V
-
VCE1 V
-
VEBO max5 V
|
OPN
|
BDP950H6327XTSA1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | N/A |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
AT
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
AT
|
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.