Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
BAR67-02V
END OF LIFE
discontinued
RoHS Compliant
Lead-free

BAR67-02V

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BAR67-02V
BAR67-02V


Product details

  • C @VR=0V
    0.35 pF
  • Configuration
    Single
  • IF max
    200 mA
  • RF
    1 Ω
  • trr
    700 ns
  • VR max
    150 V

OPN
BAR6702VH6327XTSA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT

Product Status discontinued
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT
Silicon PIN Diode

Features

  • For low loss RF switches and attenuators
  • Very low capacitance at zero volt reverse bias at frequencies above 1 GHz (typ. 0.25 pF)
  • Low forward resistance (typ. 1.5 Ω @ 5mA)
  • Low harmonics
  • Pb-free (RoHS compliant) package

Applications

Documents

Design resources

Developer community