AS6223B
Active and preferred
RoHS Compliant
Lead-free

AS6223B

High-accuracy digital temperature sensor
Multiple OPNs available
ea.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Accuracy
    0.09 °C
  • Conversion time
    32 ms
  • Current consumption active
    6 µA
  • Current consumption standby
    0.25 µA
  • Function
    Temperature sensing
  • Operating ambient temperature range
    -40 °C to 125 °C
  • Package dimensions
    0.82 x 0.82 x 0.355 mm
  • Supply Voltage range
    1.17 V to 1.98 V

OPN
AS6223B-AWLM-WLP AS6223B-AWLT-WLP
Product Status active and preferred active and preferred
Infineon Package -- --
Package Name N/A N/A
Packing Size 500 12000
Packing Type TAPE & REEL TAPE & REEL
Moisture Level N/A N/A
Moisture Packing DRY DRY
Lead-free Yes Yes
Halogen Free Yes Yes
RoHS Compliant Yes Yes
Country of Assembly (CoA)
TW
TW
Country of Diffusion (CoD)
AT
AT
Infineon stock last updated:
ea. in stock
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 500
Packing Type TAPE & REEL
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
AT

Product Status
Active
Infineon Package --
Package Name -
Packing Size 12000
Packing Type TAPE & REEL
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
AT
The AS6223 IC is a high accuracy digital temperature sensor system that communicates via a 2-wire digital bus with other devices. The sensor is especially designed to be used in applications where a very small form factor with high accuracy and low power consumption is required, for example in mobile / medical devices or wearables. The AS6223 is fully factory calibrated and supports NIST traceability.

Features

  • High measurement accuracy
  • Low power consumption
  • Small PCB footprint
  • Complete sensor system with serial bus
  • Factory calibrated

Applications

Documents

Design resources

Developer community