75SLQ060
Active and preferred

75SLQ060

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

75SLQ060
75SLQ060


Product details

  • Configuration
    Single Device
  • IF(AV) max
    75 A
  • IRM max
    1 mA
  • Language
    SPICE
  • Package
    SMD-1
  • Product Category
    HiRel Schottky Diodes
  • RthJC max
    1.1 °C/W
  • VFM (@125°C) max
    0.7 V
  • VFM (@25°C) max
    0.82 V
  • Voltage Class
    100 V
  • VR max
    60 V

OPN
75SLQ060EPSA1
Product Status active and preferred
Infineon Package
Package Name SMD-1 standard
Packing Size 1
Packing Type TRAY
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
US

Product Status
Active
Infineon Package
Package Name SMD-1 standard
Packing Size 1
Packing Type TRAY
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
US
IR HiRel's 75SLQ060 is a 75A 60V single device configuration Schottky diode in a SMD-1 package. Optimized for the lowest power loss and highest circuit efficiency in high frequency switching power supplies and resonant power converters, these diodes are reliable for space applications and other harsh environments.

Applications

Documents

Design resources

Developer community