30SCLJQ030SCSB
Active and preferred
RoHS Compliant

30SCLJQ030SCSB

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

30SCLJQ030SCSB
30SCLJQ030SCSB


Product details

  • Configuration
    Common Cathode
  • IF(AV) max
    30 A
  • IRM max
    0.13 mA
  • Language
    SPICE
  • Package
    SMD-0.5
  • Product Category
    HiRel Schottky Diodes
  • RthJC max
    1.75 °C/W
  • VFM (@25°C) max
    0.61 V
  • VFM (@125°C) max
    0.55 V
  • Voltage Class
    100 V
  • VR max
    30 V

OPN
Product Status active and preferred
Infineon Package
Package Name SMD-0.5 LF, Au lead finish
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status
Active
Infineon Package
Package Name SMD-0.5 LF, Au lead finish
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
IR HiRel's 30SCLJQ030SCSB is a 30A 30V common cathode configuration Schottky diode in a SMD-0.5 package, lead attached and formed. Optimized for the lowest power loss and highest circuit efficiency in high frequency switching power supplies and resonant power converters, along with JANS level screening make this device reliable for space applications and other harsh environments.

Applications

Documents

Design resources

Developer community