Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
1EDF5673F
END OF LIFE
discontinued
RoHS Compliant
Lead-free

1EDF5673F

END OF LIFE
GaN EiceDRIVER™ gate driver IC with excellent robustness and efficiency, the perfect fit to drive gallium nitride (GaN) HEMTs

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Channels
    1
  • Configuration
    High-side
  • Input Vcc min
    3 V
  • Isolation Type
    Galvanic isolation - Functional
  • Output Current (Sink)
    8 A
  • Output Current (Source)
    4 A
  • Package
    PG-DSO-16-11
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    41 ns
  • Turn On Propagation Delay
    37 ns
  • VBS UVLO (On)
    5.8 V
  • VBS UVLO (Off)
    5.2 V
  • VCC UVLO (On)
    2.85 V
  • VCC UVLO (Off)
    2.7 V
  • Voltage Class
    650 V

OPN
1EDF5673FXUMA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE

Product Status discontinued
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
The single-channel galvanically isolated gate driver IC 1EDF5673F is a perfect fit for enhancement mode (e-mode) gallium nitride (GaN) HEMTs with non-isolated gate (diode input characteristic) and low threshold voltage, such as CoolGaN™ . It ensures robust and highly efficient high voltage GaN switch operation whilst concurrently minimizing R&D efforts and shortening time-to-market.
Documents

Design resources

Developer community