16SCYQ060CSCX
Active and preferred

16SCYQ060CSCX

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

16SCYQ060CSCX
16SCYQ060CSCX


Product details

  • Configuration
    Common Cathode
  • ESD Class
    Class 3B
  • IF(AV) max
    16 A
  • IRM max
    0.68 mA
  • Language
    SPICE
  • Package
    TO-257AA
  • Product Category
    HiRel Schottky Diodes
  • QPL Part Number
    1N7059CCT3
  • Qualification
    QPL
  • RthJC max
    1 °C/W
  • VFM (@25°C) max
    0.58 V
  • VFM (@125°C) max
    0.55 V
  • Voltage Class
    100 V
  • VR max
    60 V

OPN
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status
Active
Infineon Package
Package Name -
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
IR HiRel's 16SCYQ060CSCX is a 16A 60V common cathode configuration Schottky diode in a TO-257AA package. Optimized for the lowest power loss and highest circuit efficiency in high frequency switching power supplies and resonant power converters, along with JANTX level screening make this device reliable for space applications and other harsh environments.

Applications

Documents

Design resources

Developer community