16CYQ100CSCS
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ConfigurationCommon Cathode
-
ESD ClassClass NS
-
IF(AV) max16 A
-
IRM max0.01 mA
-
LanguageSPICE
-
PackageTO-257AA
-
Product CategoryHiRel Schottky Diodes
-
QPL Part Number1N7070CCT3
-
QualificationQPL
-
RthJC max1 °C/W
-
VFM (@125°C) max0.63 V
-
VFM (@25°C) max0.75 V
-
Voltage Class100 V
-
VR max100 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.