SG-XFWLP-10-1

Package details

  • Package Material
    SG
  • Package Family
    SG-XFWLP
  • Terminals
    10
  • Variant
    1
  • Exposed Paddle
    No
  • Body Length (mm)
    0.762
  • Body Width (mm)
    1.56
  • Min. Terminal Pitch (mm)
    0.315

Image Gallery

SG-XFWLP-10-1_Package Outline
Image of the package outline - SG-XFWLP-10-1
SG-XFWLP-10-1_Package Outline
SG-XFWLP-10-1_Footprint Drawing
SG-XFWLP-10-1_Tape and Reel
Documents and drawings