SG-UFWLL-6-1

Package details

  • Package Material
    SG
  • Package Family
    SG-UFWLL
  • Terminals
    6
  • Variant
    1
  • Exposed Paddle
    No
  • Body Length (mm)
    2.5
  • Body Width (mm)
    1.5
  • Min. Terminal Pitch (mm)
    0.5

Image Gallery

SG-UFWLL-6-1_Footprint Drawing
Image of the package mounting footprint - SG-UFWLL-6-1
SG-UFWLL-6-1_Footprint Drawing
Documents and drawings