SG-FWLP-29-6

Package details

  • Package Material
    SG
  • Package Family
    SG-FWLP
  • Terminals
    29
  • Variant
    6
  • Exposed Paddle
    No
  • Body Length (mm)
    2.41
  • Body Width (mm)
    2.21
  • Min. Terminal Pitch ()
    0.0
  • TAPE & REEL
    Pieces/Box
    Tubes/Box
    Reel diameter (mm)
     
    2200
    1
    178
Infineon chip size wafer level packages (WLP) are offered as different variants. They are chip-size package with a fan-in redistribution layer. The pre-soldered ball-shaped terminations allow for high-throughput board mounting using surface mount technology (SMT). The silicon body requires special care when handling boards with mounted components. Typical products are switches, and more.

Image Gallery

SG-FWLP-29-6_Package Outline
Image of the package outline - SG-FWLP-29-6
SG-FWLP-29-6_Package Outline
Documents and drawings