PG-WRTFN-9-2

Package details

  • Package Material
    PG
  • Package Family
    PG-WRTFN
  • Terminals
    9
  • Variant
    2
  • Exposed Paddle
    Yes
  • Body Length (mm)
    5.0
  • Body Width (mm)
    6.0
  • Min. Terminal Pitch ()
    0.0

Image Gallery

PG-WRTFN-9-2_Footprint Drawing
Image of the package mounting footprint - PG-WRTFN-9-2
PG-WRTFN-9-2_Footprint Drawing
PG-WRTFN-9-2_Package Outline
Documents and drawings