PG-VQFN-8-4

Package details

  • Package Material
    PG
  • Package Family
    PG-VQFN
  • Terminals
    8
  • Variant
    4
  • Exposed Paddle
    Yes
  • Body Length (mm)
    6.0
  • Body Width (mm)
    5.0
  • Min. Terminal Pitch (mm)
    1.27
  • TAPE & REEL
    Pieces/Box
    Tubes/Box
    Reel diameter (mm)
     
    3000
    1
    330
  • TAPE & REEL
    Pieces/Box
    Tubes/Box
    Reel diameter (mm)
     
    3000
    1
    330
Infineon quad flat nonleaded (QFN) packages are offered as various families. Alternative and legacy designations may be micro-leadframe package quad (MLPQ). The leadless, bottom-terminated connection design allows for high-throughput board mounting using surface mount technology (SMT). Typical products are gate driver ICs, oscillators, gate drivers, voltage regulators, microcontrollers, audio amplifier ICs, motor driver ICs, wireless charging ICs, and more.

Image Gallery

PG-VQFN-8-4_PNG
Image of the package mounting footprint - PG-VQFN-8-4
PG-VQFN-8-4_PNG
PG-VQFN-8-4_PNG
PG-VQFN-8-4_PNG
Documents and drawings