PG-VQFN-56-5

Package details

  • Package Material
    PG
  • Package Family
    PG-VQFN
  • Terminals
    56
  • Variant
    5
  • Exposed Paddle
    No
  • Body Length (mm)
    7.0
  • Body Width (mm)
    7.0
  • Min. Terminal Pitch (mm)
    0.4
  • TAPE & REEL
    Pieces/Box
    Tubes/Box
    Reel diameter (mm)
     
    3000
    1
    330
Infineon quad flat nonleaded (QFN) packages are offered as various families. Alternative and legacy designations may be micro-leadframe package quad (MLPQ). The leadless, bottom-terminated connection design allows for high-throughput board mounting using surface mount technology (SMT). Typical products are gate driver ICs, oscillators, gate drivers, voltage regulators, microcontrollers, audio amplifier ICs, motor driver ICs, wireless charging ICs, and more.

Image Gallery

Infineon-PG-VQFN-56-5_SPO-P-v01_00-EN
Image of the package outline - PG-VQFN-56-5
Infineon-PG-VQFN-56-5_SPO-P-v01_00-EN
Infineon-PG-VQFN-56-5_FPD-FP-v01_00-EN
Infineon-PG-VQFN-56-5_TNR-PA-v01_00-EN
PG-VQFN-56-5_PNG
PG-VQFN-56-5_PNG
PG-VQFN-56-5_PNG
Documents and drawings