QFN-32 (002-13574)

PG-VQFN-32-804

Package details

  • Package Material
    PG
  • Package Family
    PG-VQFN
  • Terminals
    32
  • Variant
    804
  • Exposed Paddle
    Yes
  • Body Length (mm)
    5.0
  • Body Width (mm)
    5.0
  • Min. Terminal Pitch (mm)
    0.4
Infineon quad flat nonleaded (QFN) packages are offered as various families. Alternative and legacy designations may be micro-leadframe package quad (MLPQ). The leadless, bottom-terminated connection design allows for high-throughput board mounting using surface mount technology (SMT). Typical products are gate driver ICs, oscillators, gate drivers, voltage regulators, microcontrollers, audio amplifier ICs, motor driver ICs, wireless charging ICs, and more.

Image Gallery

PG-VQFN-32-804_Footprint Drawing
Image of the package mounting footprint - PG-VQFN-32-804
PG-VQFN-32-804_Footprint Drawing
PG-VQFN-32-804_Package Outline
PG-VQFN-32-804_Tape and Reel
Documents and drawings