PG-VQFN-16-905

Package details

  • Package Material
    PG
  • Package Family
    PG-VQFN
  • Terminals
    16
  • Variant
    905
  • Exposed Paddle
    Yes
  • Body Length (mm)
    3.0
  • Body Width (mm)
    3.0
  • Min. Terminal Pitch (mm)
    0.5
  • TAPE & REEL
    Pieces/Box
    Tubes/Box
     
    3000
    1
  • TAPE & REEL
    Pieces/Box
    Tubes/Box
     
    3000
    1
  • TAPE & REEL
    Pieces/Box
    Tubes/Box
     
    4000
    1
Infineon quad flat nonleaded (QFN) packages are offered as various families. Alternative and legacy designations may be micro-leadframe package quad (MLPQ). The leadless, bottom-terminated connection design allows for high-throughput board mounting using surface mount technology (SMT). Typical products are gate driver ICs, oscillators, gate drivers, voltage regulators, microcontrollers, audio amplifier ICs, motor driver ICs, wireless charging ICs, and more.

Image Gallery

PG-VQFN-16-905_Package Outline
Image of the package outline - PG-VQFN-16-905
PG-VQFN-16-905_Package Outline
PG-VQFN-16-905_Tape and Reel_01
Documents and drawings