PG-TSDSO-14-5

Package details

  • Package Material
    PG
  • Package Family
    PG-TSDSO
  • Terminals
    14
  • Variant
    5
  • Exposed Paddle
    Yes
  • Body Length (mm)
    4.9
  • Body Width (mm)
    3.9
  • Min. Terminal Pitch (mm)
    0.65
  • TAPE & REEL
    Pieces/Box
    Tubes/Box
    Reel diameter (mm)
     
    3000
    1
    330
  • TAPE & REEL
    Pieces/Box
    Tubes/Box
    Reel diameter (mm)
     
    3000
    1
    330
  • TAPE & REEL
    Pieces/Box
    Tubes/Box
    Reel diameter (mm)
     
    3000
    1
    330
Infineon dual small outline (DSO) packages are offered as various families. They are available as low profile (L), thin (T), and very thin shrink (TS) versions. Types for advanced heat dissipation (H) are specifically designated. Alternative designations are small outline (SO) or small outline integrated circuit (SOIC) packages. The lead frame based packages offer diverse configurations when it comes to die pads and heat slugs. The dual row gullwing shaped leads allow for high-throughput board mounting using surface mount technology (SMT). The lead construction causes a stand-off distance between the gullwing foot landing area and the exposed die pad plane which has to be considered during board mount design. Typical products are switches, sensor, field-effect transistors, linear voltage regulators, half-bridge ICs, power controllers, and more.

Image Gallery

PG-TSDSO-14-5_Footprint Drawing
Image of the package mounting footprint - PG-TSDSO-14-5
PG-TSDSO-14-5_Footprint Drawing
PG-TSDSO-14-5_Package Outline
PG-TSDSO-14-5_Tape and Reel
Documents and drawings