FCBGA-252 (002-13604)

PG-TF2BGA-252-800

Package details

  • Package Material
    PG
  • Package Family
    PG-TF2BGA
  • Terminals
    252
  • Variant
    800
  • Exposed Paddle
    No
  • Body Length (mm)
    10.008
  • Body Width (mm)
    10.008
  • Min. Terminal Pitch (mm)
    0.5
  • TRAY
    Pieces/Box
    Tubes/Box
     
    1840
    10

Image Gallery

PG-TF2BGA-252-800_Footprint Drawing
Image of the package mounting footprint - PG-TF2BGA-252-800
PG-TF2BGA-252-800_Footprint Drawing
PG-TF2BGA-252-800_Package Outline
Documents and drawings