FCBGA-248 (002-13603)

PG-TF2BGA-248-800

Package details

  • Package Material
    PG
  • Package Family
    PG-TF2BGA
  • Terminals
    248
  • Variant
    800
  • Exposed Paddle
    No
  • Body Length (mm)
    13.0
  • Body Width (mm)
    13.0
  • Min. Terminal Pitch (mm)
    0.5
  • TRAY
    Pieces/Box
    Tubes/Box
     
    1190
    10

Image Gallery

PG-TF2BGA-248-800_Bakeable Trays
Image of the packing type Tray - PG-TF2BGA-248-800
PG-TF2BGA-248-800_Bakeable Trays
PG-TF2BGA-248-800_Footprint Drawing
PG-TF2BGA-248-800_Package Outline
PG-TF2BGA-248-800_Tape and Reel
Documents and drawings