FCBGA-208 (002-13600)

PG-TF2BGA-208-800

Package details

  • Package Material
    PG
  • Package Family
    PG-TF2BGA
  • Terminals
    208
  • Variant
    800
  • Exposed Paddle
    No
  • Body Length (mm)
    9.0
  • Body Width (mm)
    7.0
  • Min. Terminal Pitch (mm)
    0.5

Image Gallery

PG-TF2BGA-208-800_Package Outline
Image of the package outline - PG-TF2BGA-208-800
PG-TF2BGA-208-800_Package Outline
Documents and drawings