PG-SSO-3-9

Package details

  • Package Material
    PG
  • Package Family
    PG-SSO
  • Terminals
    3
  • Variant
    9
  • Exposed Paddle
    No
  • Body Length (mm)
    5.34
  • Body Width (mm)
    3.71
  • Min. Terminal Pitch (mm)
    1.655
  • AMMO-PACK
    Pieces/Box
    Tubes/Box
     
    1500
    1
Infineon single small outline packages (SSO) are offered as various families. Devices for magnetic sensing may come with an already mounted magnet. The straight lead termination design allows for high robustness board mounting using through-hole technology (THT). The leads of THD are inserted in drilled holes of the board prior to soldering. During pre-mount processing special care must be taken e.g. during lead bending. Typical products are magnetic sensors and switches.

Image Gallery

cpoc5891.gif
Image of the packing type Tape & Reel - PG-SSO-3-9
cpoc5891.gif
vpo09449.gif
Documents and drawings