PG-SOT89-4-2
Package details
-
Package MaterialPG
-
Package FamilyPG-SOT89
-
Terminals4
-
Variant2
-
Exposed PaddleNo
-
Body Length (mm)4.5
-
Body Width (mm)2.5
-
Min. Terminal Pitch (mm)1.5
-
TAPE & REELPieces/BoxTubes/BoxReel diameter (mm)40001330
-
TAPE & REELPieces/BoxTubes/BoxReel diameter (mm)10001180
Image Gallery
Share in WeChat
Scan the QR code with your WeChat App to share this page.