PG-SCT595-5-2
Package details
-
Package MaterialPG
-
Package FamilyPG-SCT595
-
Terminals5
-
Variant2
-
Exposed PaddleNo
-
Body Length (mm)2.9
-
Body Width (mm)1.6
-
Min. Terminal Pitch (mm)0.95
-
TAPE & REELPieces/BoxTubes/BoxReel diameter (mm)30001180
-
TAPE & REELPieces/BoxTubes/BoxReel diameter (mm)100001330
-
TAPE & REELPieces/BoxTubes/BoxReel diameter (mm)30001180
Image Gallery
Share in WeChat
Scan the QR code with your WeChat App to share this page.