PG-LQFP-64-14

Package details

  • Package Material
    PG
  • Package Family
    PG-LQFP
  • Terminals
    64
  • Variant
    14
  • Exposed Paddle
    No
  • Body Length (mm)
    10.0
  • Body Width (mm)
    10.0
  • Min. Terminal Pitch (mm)
    0.5
  • TRAY
    Pieces/Box
    Tubes/Box
     
    960
    6
  • TRAY
    Pieces/Box
    Tubes/Box
     
    160
    1
  • TAPE & REEL
    Pieces/Box
    Tubes/Box
    Reel diameter (mm)
     
    1900
    1
    330
Infineon quad flat packages (QFP) are offered as various families. Legacy designations may include TEQFP or PQFP. The component may feature an exposed die pad at the center of the package landing area. It allows for optimum heat transfer and electrical grounding. The gullwing shaped leads are arranged on all four sides of the package mold body. They allow for high-throughput board mounting using surface mount technology (SMT). Typical applications are micro controllers (MCU), memory, current control, and gate driver ICs.

Image Gallery

PG-LQFP-64-4,-5,-13,-14,-16,-20,-23,-25-TP
Image of the packing type Tape & Reel - PG-LQFP-64-14
PG-LQFP-64-4,-5,-13,-14,-16,-20,-23,-25-TP
PG-LQFP-64-4,-5,-13,-14,-16,-20,-23,-25-BKT
PG-LQFP-64-14_Footprint Drawing
PG-LQFP-64-14_Package Outline
Documents and drawings