XC164CM
The XC164CM microcontrollers are suitable for industrial and automotive applications with a flash size up to 128 KB and 40 MHz performance
-
On this page
Overview
The XC164CM microcontroller series is based on Infineon's popular and well-established C166 architecture. With a flash size of up to 128 KB and a 40 MHz performance, the microcontroller is well suited for any industrial and automotive applications that require little board space and low cost.
Key Features
- 16-bit C166S V2 CPU
- Up to 40 MHz frequency
- Up to 128 KB of flash memory
- Up to 2 KB on-chip RAM
- Two USART
- 14-channel A/D converter
- Zero-cycle jump execution
- Programmable watchdog timer
- On-chip TwinCAN module
- Up to 44 I/O lines
- Package: PG-LQFP-64 pb-free
- Temperature Range: -40°C to +125°C
Applications
Products
About
As part of the C166 family, the XC164CM microcontroller offers impressive DSP performance and advanced interrupt handling combined with a powerful integrated peripheral set and reliable on-chip 128 KB of flash memory at 40 MHz of high performance. The XC164CM microcontroller are characterized with a high-speed, high-resolution ADC that handles the fast and accurate translation of complex analog environment. Networked solutions can be confidently solved with powerful communication interfaces like the high-speed TwinCAN module with autonomous gateway function. Its tiny LQFP-64 pb-free package allows to fit to any industrial and automotive applications that require little board space and low cost.
- Flexible system control and power management
- TwinCAN module, two full-CAN nodes with 32 message buffers and gateway function
By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information, including technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address.
- Send your access request to AURIX@infineon.com (with your MyInfineon login name).
- You will receive a confirmation explaining how to use your new access.
As part of the C166 family, the XC164CM microcontroller offers impressive DSP performance and advanced interrupt handling combined with a powerful integrated peripheral set and reliable on-chip 128 KB of flash memory at 40 MHz of high performance. The XC164CM microcontroller are characterized with a high-speed, high-resolution ADC that handles the fast and accurate translation of complex analog environment. Networked solutions can be confidently solved with powerful communication interfaces like the high-speed TwinCAN module with autonomous gateway function. Its tiny LQFP-64 pb-free package allows to fit to any industrial and automotive applications that require little board space and low cost.
- Flexible system control and power management
- TwinCAN module, two full-CAN nodes with 32 message buffers and gateway function
By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information, including technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address.
- Send your access request to AURIX@infineon.com (with your MyInfineon login name).
- You will receive a confirmation explaining how to use your new access.
Share in WeChat
Scan the QR code with your WeChat App to share this page.