PG-LIQFN-33-1

Package details

  • Package Material
    PG
  • Package Family
    PG-LIQFN
  • Terminals
    33
  • Variant
    1
  • Exposed Paddle
    Yes
  • Body Length (mm)
    5.0
  • Body Width (mm)
    5.25
  • Min. Terminal Pitch (mm)
    0.45
  • TAPE & REEL
    Pieces/Box
    Tubes/Box
    Reel diameter (mm)
     
    4000
    1
    330
Documents and drawings