PLCC-68 (51-85005)

PG-LCC-68-800

Package details

  • Package Material
    PG
  • Package Family
    PG-LCC
  • Terminals
    68
  • Variant
    800
  • Exposed Paddle
    No
  • Body Length (mm)
    24.232
  • Body Width (mm)
    24.232
  • Min. Terminal Pitch (mm)
    1.27
Infineon leaded chip carrier (LCC) and small outline J-leaded (SOJ) packages are offered as different families. The J-wing shaped leads allow for high-throughput board mounting using surface mount technology (SMT). Typical products are gate driver ICs, and memories.

Image Gallery

PG-LCC-68-800_Footprint Drawing
Image of the package mounting footprint - PG-LCC-68-800
PG-LCC-68-800_Footprint Drawing
PG-LCC-68-800_Package Outline
PG-LCC-68-800_Tube
Documents and drawings