FBGA-48 (51-85096)

P-TFBGA-48-800

Package details

  • Package Material
    P
  • Package Family
    P -TFBGA
  • Terminals
    48
  • Variant
    800
  • Exposed Paddle
    No
  • Body Length (mm)
    6.985
  • Body Width (mm)
    6.985
  • Min. Terminal Pitch (mm)
    0.8

Image Gallery

P-TFBGA-48-800_Bakeable Trays
Image of the packing type Tray - P-TFBGA-48-800
P-TFBGA-48-800_Bakeable Trays
P-TFBGA-48-800_Footprint Drawing
P-TFBGA-48-800_Package Outline
P-TFBGA-48-800_Tape and Reel
P-TFBGA-48-800_Tape and Reel
Documents and drawings