SSOP-48 (51-85061)

P-SSOP-48-800

Package details

  • Package Material
    P
  • Package Family
    P -SSOP
  • Terminals
    48
  • Variant
    800
  • Exposed Paddle
    No
  • Body Length (mm)
    15.875
  • Body Width (mm)
    7.493
  • Min. Terminal Pitch (mm)
    0.635
  • TUBE
    Pieces/Box
    Tubes/Box
     
    1500
    50

Image Gallery

P-SSOP-48-800_Package Outline
Image of the package outline - P-SSOP-48-800
P-SSOP-48-800_Package Outline
P-SSOP-48-800_Footprint Drawing
Documents and drawings