SOJ-36 (51-85090)

P-SOJ-36-801

Package details

  • Package Material
    P
  • Package Family
    P-SOJ
  • Terminals
    36
  • Variant
    801
  • Exposed Paddle
    No
  • Body Length (mm)
    23.495
  • Body Width (mm)
    10.16
  • Min. Terminal Pitch (mm)
    1.27
  • TUBE
    Pieces/Box
    Tubes/Box
     
    950
    50

Image Gallery

P-SOJ-36-801_Footprint Drawing
Image of the package mounting footprint - P-SOJ-36-801
P-SOJ-36-801_Footprint Drawing
P-SOJ-36-801_Package Outline
Documents and drawings