PQFP-80 (002-25073)

P-MQFP-80-801

Package details

  • Package Material
    P
  • Package Family
    P-MQFP
  • Terminals
    80
  • Variant
    801
  • Exposed Paddle
    No
  • Body Length (mm)
    14.0
  • Body Width (mm)
    20.0
  • Min. Terminal Pitch (mm)
    0.8
  • TRAY
    Pieces/Box
    Tubes/Box
     
    660
    10

Image Gallery

P-MQFP-80-801_Package Outline
Image of the package outline - P-MQFP-80-801
P-MQFP-80-801_Package Outline
P-MQFP-80-801_Footprint Drawing
Documents and drawings