SOIC-8 (51-85066)

P-DSO-8-800

Package details

  • Package Material
    P
  • Package Family
    P -DSO
  • Terminals
    8
  • Variant
    800
  • Exposed Paddle
    No
  • Body Length (mm)
    4.902
  • Body Width (mm)
    3.81
  • Min. Terminal Pitch (mm)
    1.27
  • TUBE
    Pieces/Box
    Tubes/Box
     
    1940
    20

Image Gallery

P-DSO-8-800_Package Outline
Image of the package outline - P-DSO-8-800
P-DSO-8-800_Package Outline
P-DSO-8-800_Footprint Drawing
P-DSO-8-800_Tape and Reel
P-DSO-8-800_Tube
Documents and drawings