L2BGA-256 (51-85123)

P-BGA-256-800

Package details

  • Package Material
    P
  • Package Family
    P -BGA
  • Terminals
    256
  • Variant
    800
  • Exposed Paddle
    No
  • Body Length (mm)
    27.0
  • Body Width (mm)
    27.0
  • Min. Terminal Pitch (mm)
    1.27

Image Gallery

P-BGA-256-800_Bakeable Trays
Image of the packing type Tray - P-BGA-256-800
P-BGA-256-800_Bakeable Trays
P-BGA-256-800_Footprint Drawing
P-BGA-256-800_Package Outline
Documents and drawings