FBGA-172 (51-85114)

P-BGA-172-801

Package details

  • Package Material
    P
  • Package Family
    P -BGA
  • Terminals
    172
  • Variant
    801
  • Exposed Paddle
    No
  • Body Length (mm)
    15.0
  • Body Width (mm)
    15.0
  • Min. Terminal Pitch (mm)
    1.0
  • TRAY
    Pieces/Box
    Tubes/Box
     
    630
    5

Image Gallery

P-BGA-172-801_Bakeable Trays
Image of the packing type Tray - P-BGA-172-801
P-BGA-172-801_Bakeable Trays
P-BGA-172-801_Footprint Drawing
P-BGA-172-801_Package Outline
P-BGA-172-801_Tape and Reel
Documents and drawings