FBGA-172 (51-85146)

P-BGA-172-800

Package details

  • Package Material
    P
  • Package Family
    P -BGA
  • Terminals
    172
  • Variant
    800
  • Exposed Paddle
    No
  • Body Length (mm)
    14.986
  • Body Width (mm)
    14.986
  • Min. Terminal Pitch (mm)
    1.0
  • TRAY
    Pieces/Box
    Tubes/Box
     
    252
    2

Image Gallery

P-BGA-172-800_Bakeable Trays
Image of the packing type Tray - P-BGA-172-800
P-BGA-172-800_Bakeable Trays
P-BGA-172-800_Footprint Drawing
P-BGA-172-800_Package Outline
P-BGA-172-800_Tape and Reel
Documents and drawings