CERQUAD-28 (51-80092)

C-LCC-28-800

Package details

  • Package Material
    C
  • Package Family
    C-LCC
  • Terminals
    28
  • Variant
    800
  • Exposed Paddle
    No
  • Body Length (mm)
    11.43
  • Body Width (mm)
    11.43
  • Min. Terminal Pitch (mm)
    1.27
Infineon ceramic leadless chip carriers (LCC) are offered as different families. The leadless, bottom-terminated connection design allows for high-throughput board mounting using surface mount technology (SMT). Typical products are power ICs, power MOSFET, and oscillators.

Image Gallery

C-LCC-28-800_Footprint Drawing
Image of the package mounting footprint - C-LCC-28-800
C-LCC-28-800_Footprint Drawing
C-LCC-28-800_Package Outline
Documents and drawings