CERQUAD-64 (51-80007)

C-FP-64-800

Package details

  • Package Material
    C
  • Package Family
    C-FP
  • Terminals
    64
  • Variant
    800
  • Exposed Paddle
    No
  • Body Length (mm)
    13.99
  • Body Width (mm)
    13.99
  • Min. Terminal Pitch (mm)
    0.81
Infineon flatpack (FP) packages are offered as different families. The flat lead connection design allows for board mounting using surface mount technology (SMT). Typical products are power ICs, solid state relays, and memories.

Image Gallery

C-FP-64-800_Package Outline
Image of the package outline - C-FP-64-800
C-FP-64-800_Package Outline
Documents and drawings