AG-EASY2B-711/132-1

Package details

  • Package Material
    AG
  • Package Family
    AG-EASY2B
  • Terminals
    0
  • Variant
    1
  • Exposed Paddle
    No
  • Body Length (mm)
    48.0
  • Body Width (mm)
    56.7
  • Min. Terminal Pitch ()
    0.0
Documents and drawings