- Consumer Wearables
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
- Domestic robots
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
- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator Ics
- Intel CPU voltage regulator Ics
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
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
Business & Financial Press
Sep 29, 2026
Business & Financial Press
Sep 23, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
Business & Financial Press
Sep 29, 2026
Business & Financial Press
Sep 23, 2026
Infineon’s new XHP™ 2 CoolSiC™ high-power modules boost efficiency and power density in high-voltage energy systems
Infineon’s new XHP™ 2 CoolSiC™ high-power modules boost efficiency and power density in high-voltage energy systems
Technology news
Munich, Germany – 11 May 2026 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) expands its XHP™ 2 power module portfolio with new variants incorporating CoolSiC™ MOSFETs 2300 V, designed for high-voltage power systems. The new 2300 V class devices support DC-link voltages of up to 1500 V, addressing the industry trend toward higher system voltages. The modules are available in several variants, offering on-resistance (RDS(on)) values ranging from 1 mΩ to 2 mΩ and isolation voltages of 4 kV or 6 kV. By leveraging silicon carbide (SiC) technology, the devices reduce both switching and conduction losses compared to conventional silicon-based solutions. This enables inverters to achieve higher efficiency and power density, or to operate at higher switching frequencies to reduce harmonics and system size. The new XHP 2 CoolSiC MOSFET modules are well suited for renewable energy applications, including wind, photovoltaic and battery storage systems.
Implemented in the XHP 2 package, the modules feature symmetrical switching behavior for easy paralleling in large power converters and offer a standardized platform that enables developers to balance efficiency and performance according to application requirements. All variants integrate Infineon’s proven .XT interconnection technology, enhancing reliability and extending operational lifetime. The modules are also available with a pre-applied thermal interface material, simplifying assembly while supporting consistent thermal performance.
These characteristics translate into measurable system-level benefits. In a wind power demonstration system, a power density of 300 kW/L was achieved, while tests in battery storage systems showed semiconductor losses of less than 0.7 percent of the output power. With this portfolio expansion, Infineon supports scalable solutions for next-generation high-voltage power systems across a wide range of renewable energy applications.
Availability
The XHP 2 CoolSiC MOSFET modules with a 2300 V rating, FF1000UXTR23T2M1, FF1300UXTR23T2M1, FF2000UXTR23T2M1, and FF1000UXTR23T2M1_B5, are available now from Infineon and its distribution partners.
More information is available at https://www.infineon.com/products/power/mosfet/silicon-carbide/modules.
Infineon Technologies AG is a global semiconductor leader in power systems and IoT. Infineon drives decarbonization and digitalization with its products and solutions. The Company had around 57,000 employees worldwide (end of September 2025) and generated revenue of about €14.7 billion in the 2025 fiscal year (ending 30 September). Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the OTCQX International over-the-counter market (ticker symbol: IFNNY).
Press Photos
Infineon expands its XHP™ 2 power module portfolio with new variants incorporating CoolSiC™ MOSFETs 2300 V
JPEG
2126x1595 px
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Information Number : infgip202605-086
Veronika Seifried
Spokesperson Industrial and Infrastructure, GIP Division
+49 89 234 61662