The REF-MHA0K2IMC101T is a easy-to-use solution for efficient control of refrigerator compressors. The iMOTION™ IMC100 motor controller IMC101T-T038 offers a turnkey motor control where the CIPOS™ Micro 600 V, 6 A three-phase IPM (IM241-L6S1B) provides a high integration level.
Disclaimer: The infographic provided below is currently in beta phase, and has been specifically optimized for desktop viewing.